IESNA:LM-63-2002
[TEST]P953565
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27686
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2793 2902.4 3105.1 3334.1 3533.9 3710.4 3850.4 3942.3 3977.3 4012.3
4153.7 4276.2 4455.6 4836.3 5381.8 6030.8 6682.7 7315.7 7875.8 8330.8
8835.4 9299.2 9776.2 10223.9 10623.5 10757.7 10530.2 9971.6 8500 5476.6
1998.1 727.8 382.1 211.5 113.8 33.5 0
2793 2921.3 3129.9 3355.9 3563.1 3730.8 3876.6 3964.1 4000.6 4034.1
4159.6 4274.8 4439.6 4785.3 5314.7 5947.7 6577.7 7228.2 7797 8313.3
8787.3 9325.5 9777.6 10226.8 10643.9 10832.1 10700.8 10191.8 8829.6 5919.9
2269.4 796.3 420 229 121.1 40.8 0
2793 2903.8 3100.7 3322.4 3517.8 3687 3818.3 3904.3 3937.9 3952.5
4050.2 4181.4 4328.8 4605.9 5075.5 5669.1 6347.3 7031.3 7652.6 8160.2
8624 9143.2 9726.6 10302.7 10851 11293 11592 11574.5 10555 7772.2
3611.2 1178.4 603.8 338.4 159 52.5 0
2793 2887.8 3068.6 3274.3 3452.2 3606.8 3732.2 3808.1 3840.2 3850.4
3902.9 4042.9 4184.4 4349.2 4661.3 5113.4 5664.7 6283.1 6943.8 7617.6
8281.2 8972.5 9703.2 10508.3 11332.3 11977 12509.3 13067.9 13276.5 11559.9
7255.9 2788.6 1082.2 587.8 320.9 102.1 0
2793 2880.5 3039.5 3223.2 3388 3532.4 3653.5 3732.2 3770.2 3789.1
3815.4 3907.3 4060.4 4187.3 4344.8 4616.1 5015.7 5508.7 6086.2 6767.3
7568 8472.3 9420.3 10520 11486.9 12442.2 13425.3 14618.3 15987.8 16292.6
13676.1 8411 3603.9 1623.3 793.4 310.7 0
2793 2861.5 2992.8 3145.9 3300.5 3444.9 3567.4 3660.8 3714.7 3754.1
3784.7 3843.1 3961.2 4111.4 4236.9 4382.7 4626.3 4982.1 5466.4 6017.7
6649.2 7353.6 8132.5 9030.9 10060.6 11323.6 12824.4 14630 17099.2 19422.5
19304.4 15489 9198.6 3933.5 1363.7 306.3 0
2793 2860.1 2987 3144.5 3290.3 3431.8 3555.8 3652 3710.4 3752.7
3783.3 3841.6 3952.5 4099.8 4231 4374 4598.6 4920.9 5406.6 5914.1
6564.6 7204.9 7969.1 8845.6 9885.5 11151.5 12653.7 14471 16946 19413.8
19361.2 15607.1 9383.8 4044.3 1394.3 313.6 0
2793 2848.4 2953.4 3083.2 3220.3 3354.5 3485.8 3593.7 3668.1 3724.9
3781.8 3856.2 3939.3 4018.1 4127.5 4280.6 4457.1 4678.8 5011.3 5473.7
6041 6710.4 7515.5 8504.4 9672.6 11024.6 12515.2 14145.7 16108.9 17880.9
17577.5 14052.4 8351.2 3299.1 985.9 195.4 0
2793 2841.1 2915.5 3023.4 3144.5 3269.9 3401.2 3519.3 3617 3704.5
3790.6 3883.9 3961.2 4026.8 4110 4209.2 4375.4 4617.5 4992.4 5524.7
6232.1 7123.2 8171.8 9337.2 10541.9 11807.8 13123.4 14533.7 15941.1 16386
14958.1 10646.9 5004 1760.4 701.5 277.1 0
2793 2820.7 2871.7 2949 3048.2 3160.5 3285.9 3402.6 3510.5 3617
3722 3827 3916 3999.1 4085.2 4182.9 4331.7 4576.7 4992.4 5603.5
6447.9 7480.5 8615.2 9789.3 10996.9 12230.8 13521.5 14686.8 15200.2 14202.6
10970.6 5505.7 1658.3 703 412.7 208.6 0
2793 2814.9 2846.9 2906.7 2984 3078.8 3180.9 3290.3 3396.8 3506.2
3624.3 3746.8 3869.3 3975.8 4093.9 4232.5 4436.7 4766.3 5266.6 5976.8
7003.6 8206.8 9609.9 11056.7 12577.9 13849.7 14893.9 15233.8 14277 11450.5
7133.4 2826.5 847.4 350 169.2 55.4 0
2793 2806.1 2832.4 2883.4 2959.2 3036.5 3137.2 3240.7 3344.3 3446.4
3566 3695.8 3825.6 3943.7 4082.3 4236.9 4465.8 4778 5243.2 5914.1
6835.9 8008.5 9354.7 10728.5 11994.5 12967.3 13454.4 13155.4 11844.3 9010.5
5152.8 1964.6 681.1 278.6 121.1 24.8 0
2793 2801.7 2817.8 2871.7 2937.4 3017.6 3103.6 3197 3296.2 3391
3498.9 3621.4 3738.1 3856.2 3983.1 4133.3 4317.1 4572.3 4906.3 5355.5
6000.2 6876.7 7925.4 8987.1 9876.8 10378.5 10296.8 9593.8 8322.1 6205.8
3407 1309.7 511.9 255.2 161.9 61.3 0
2793 2785.7 2803.2 2846.9 2908.2 2984 3067.2 3148.8 3227.6 3296.2
3372 3442 3506.2 3557.2 3579.1 3576.2 3541.2 3477 3396.8 3320.9
3250.9 3221.8 3221.8 3163.4 2927.2 2472.1 1890.2 1371 1020.9 792
635.9 525.1 434.6 344.2 227.5 96.3 0
2793 2778.4 2794.4 2845.5 2912.6 2987 3067.2 3145.9 3221.8 3269.9
3293.2 3285.9 3256.8 3192.6 3090.5 2956.3 2794.4 2616.5 2426.9 2211
2001 1798.3 1604.3 1424.9 1261.6 1131.8 1016.6 932 851.7 767.2
663.6 561.5 446.3 329.6 199.8 90.4 0
2793 2769.6 2797.4 2849.9 2921.3 3001.5 3093.4 3178 3229.1 3249.5
3224.7 3162 3083.2 2982.6 2873.2 2744.8 2585.9 2406.5 2212.5 2008.3
1807 1618.9 1454.1 1314.1 1190.1 1088 1002 952.4 889.7 808
705.9 567.3 439 312.1 180.9 93.3 0
2793 2768.2 2798.8 2863 2940.3 3035.1 3129.9 3195.5 3226.1 3221.8
3186.8 3135.7 3046.8 2925.7 2785.7 2644.2 2494 2320.4 2127.9 1931
1748.7 1597 1461.4 1344.7 1238.2 1143.4 1088 1037 1038.4 1045.7
977.2 853.2 758.4 589.2 408.4 272.7 0
2793 2775.5 2813.4 2881.9 2979.7 3073 3147.4 3205.7 3224.7 3220.3
3191.1 3128.4 3023.4 2895.1 2744.8 2587.3 2391.9 2181.9 1977.7 1795.4
1640.8 1511 1401.6 1306.8 1213.5 1130.3 1060.3 1143.4 1303.9 1375.3
1338.9 1280.5 1228 991.8 794.9 564.4 0
2793 2776.9 2823.6 2905.3 2998.6 3096.3 3166.3 3208.6 3221.8 3218.9
3192.6 3132.8 3033.6 2908.2 2725.9 2515.9 2270.8 2040.4 1818.7 1648.1
1490.6 1371 1271.8 1193 1115.7 1013.6 1055.9 1160.9 1214.9 1190.1
1125.9 1121.6 975.7 797.8 675.3 479.8 0
2793 2778.4 2830.9 2918.4 3020.5 3110.9 3175.1 3211.6 3226.1 3221.8
3195.5 3143 3065.7 2940.3 2741.9 2482.3 2195 1920.8 1683.1 1487.6
1328.7 1217.8 1139.1 1073.4 969.9 950.9 1006.3 1069.1 1048.6 990.3
945.1 899.9 736.5 602.3 509 360.2 0
2793 2779.9 2836.7 2928.6 3039.5 3125.5 3191.1 3229.1 3248 3243.6
3213 3170.7 3093.4 2950.5 2731.7 2447.3 2126.5 1807 1537.2 1346.2
1214.9 1121.6 1053 984.5 895.5 920.3 971.3 1000.5 968.4 1070.5
983 878 659.2 532.3 439 269.8 0
2793 2785.7 2839.6 2931.5 3035.1 3131.3 3197 3234.9 3256.8 3258.2
3236.4 3198.4 3124.1 2987 2763.8 2469.2 2130.8 1796.8 1519.7 1330.1
1207.6 1114.3 1044.3 969.9 883.8 910.1 959.7 988.8 955.3 1061.8
983 800.7 637.4 526.5 437.5 211.5 0
